Hexagon Wrench [With Ball Point] EA573LL-1.5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chrome-vanadium steel(Powder coating finish)
・With ball point
・Color indicates each size.
・Dim.(mm)…1.5
・Shaft L(mm)…80
・Color…Light blue