Long Hexagon Wrench [With Ball Point] EA573LA-80

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Max. shaft length--70: 185mm, -80: 200mm, -90: 220mm
・With Ball Point
・-70-7 pcs set, -80-8 pcs set, -90-9 pcs set
・Dim. (mm)…1.5, 2, 2.5, 3, 4, 5, 6, 8