[Ball Hexagon] Short Head Key Wrench EA573CP-2.5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With ball point
・Short head and 100° angle allow you to turn screws in a narrow place.
・ You can easily sort the sizes by the difference in color.
・Size(mm)-2.5
・Shaft length(mm)-110
・Color-Yellowish green