T-Type [Hexagon] Wrench EA573BX-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・The long overall length is optimum for work in narrow recesses.
・Since a T-type handle is used, strong tightening is obtainable.
・Dim.…5mm
・Length…250mm