Long Hexagonal Wrench(Inch Size) EA573BV-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size-1/16, 5/64, 3/32, 1/8, 5/32, 3/16, 1/4, 5/16, 3/8
・Shaft length-60 to 180mm
・Twisted shank to withstand high loads
・Wrench tip manganese phosphate treated for high wear and corrosion resistance