Short Head Hexagonal Key Wrench [With Ball Point] EA573BB-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With ball point
・Dim.-1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
・Max. shaft length-165mm
・Convenient for operation at a narrow place