Hexagonal Key Wrench [With Angle Variation Shift] [Short Head] EA573AV

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-1.5・2・2.5, 3, 4, 5, 6, 8, 10mm
・Max. shaft length-125mm
・Convenient for operation at narrow place
・Material-Chrome-vanadium steel(Nickel plating)
・If only 30° of turning angle is opened, operation is possible.