Long Hexagonal Key Wrench [with Hold Function] EA573AN-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chrome-vanadium steel
・Since the catcher ball prevent a bolt from coming off, single hand operation is possible. (Size of 3 to 10mm)
・With ball point
・Dim. (mm)…10
・Shaft length (mm)…224