Hexagonal Key Wrench [With Holding Function] [Short Head] EA573AL-2.5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chrome-vanadium steel (Nickel plating)
・With ball point (3 to 10mm), catcher ball
・As the short head type, this is convenient for operation in a narrow place.
・Dim. (mm)…2.5
・Shaft length (mm)…63