T-Type Hex Wrench EA573AH-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Blade: chrome-vanadium steel (Nickel plating)Handle: Shock-resistant plastic (Cadmium free)
・Only the handle of AK-10 is red.
・Shaft length is from edge of the handle.
・Dim.…5mm
・Shaft L…150mm
・Handle W…100mm