T-Hex Wrench (With Ball Point) EA573AG-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Blade: chrome vanadium steel (nickel plating)Handle: impact-resistant plastics (cadmium free)
・With ball point
・Shaft length is from edge of the handle.
・Dim.…6mm
・Shaft L…150mm
・Handle W…100mm