T-Type Hex Wrench EA573AF-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Blade: chrome-vanadium steelGrip: shock resistant plastic
・Handle color-Black, Red, Yellow. These three colors only. (Color specification is not allowed.)
・Shaft length is from edge of the handle.
・Dim.…1/8 (3.18mm)
・Shaft L(mm)…150
・Handle W(mm)…80