T-Type Hex Wrench EA573AC-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Blade: chrome-vanadium steel (Nickel plating),Grip: Shock-resistant plastic
・Hardness - HRC52
・Handle color -Black, Red, Yellow. These three colors only. (Color specification is not allowed.)
・Shaft length is from edge of the handle.
・Dim.…6mm
・Shaft L…150mm
・Handle W…100mm