Chisel Punch Set EA572ZB

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Chrome vanadium steel
・No.2 center punch
・No.3 taper pin punch
・No.4 taper pin punch
・12mm cold chisel
・18mm cold chisel
・Cape cold chisel
・Max. overall length-165mm