[Titanium Alloy] Pin Punch EA572T-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Titanium alloy (6Al-4V)
・Non-magnetic, chemical resistant
・Hardness-HRC30 to 40
・Tension strength-993N/mm2
・Shaft dia.…6mm
・Overall length…130mm
・Weight (g)…55