Chisel with Grip (2 Pcs) EA572DC-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Electricians chisel-12×250(Blade width×Overall length)mm
・Electricians point chisel-10×250(Shaft dia.×Overall length)mm
・Material-Chrome vanadium steel