Dead Blow Hammer EA570AB-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Head: NylonHandle: Fiberglass (with a rubber grip)
・With a rubber grip
・Select the head from EA570AC-22 to -60, AD-22 to -60.
・Head dia.…22mm
・Length…270mm
・Weight…240g