Dead Blow Nylon Hammer EA570A-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Head: Nylon, Handle: Hickory
・100% of powerful impact can be applied from the patented rebound force absorbing system.
・Select the head from EA570AC-22 to -60, AD-22 to -60.
・Head dia.…27mm
・Length…295mm
・Weight…320g