Dead Blow Hammer EA570A-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Head: Steel + Nylon (round), Handle: Hickory
・One tool covers from a soft and easily damaged part to a stiff and rigid part.
・Select the head from EA570AC-22 to -50, AE-22 to -50.
・Weight(g)-280
・Head dia.-27mm
・Length-295