Taper Reamer EA568DD-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-S45C
・This tool can deburr a drilled hole and widen a 0.8mm or smaller hole in a thin steel plate.
・Reamer dia.…3 to 12mm
・Angle…8.5°
・Blade length…80mm