Flexible Packing Hook EA566AG-25

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For gland packing
・Replacement hook-EA566AG-10 to -15, -41, -42, -51 to -53 (Check the application table.)
・Shaft dia.-9.5mm
・Overall length-560mm
・Length-48mm
・Dia.-15.9mm