1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

175mm scraper (for Precision)

175mm scraper (for Precision)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 496.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is convenient for working with clay.
Use as a spatula for repairing, shaping, serving and scraping.

Part Number
EA566AB-6
EA566AB-7
EA566AB-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code Applications

฿ 497.42

ESC PRECISION TOOL 1 Piece(s) 8 Day(s) 4548745052756For repairs, shaping, etc.

฿ 497.27

ESC PRECISION TOOL 1 Piece(s) 8 Day(s) 4548745052763As a spatula for serving and scraping

฿ 496.96

ESC PRECISION TOOL 1 Piece(s) 8 Day(s) 4548745052770For repairs, shaping, etc.

Loading...

  1. 1

Basic Information

Shaft diameter 6mm Product type scraper Length (L) 175mm