Screwdriver (Multibit Type) EA564KE-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shank-1/4
・Overall length at setting-191mm
・Bit-(+)#1, #2, #3 x (-) 6mm
・Bit length-140mm
・With steps at the tip for turning 3 sizes with one screwdriver
・The scale engraved on the bit is useful as a guide in work.
・With heaton fastener at the handle rear end