[Replace]TORX Ratchet Driver Set EA564AR-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…Set of 6pcs
・Bit Size …T6×T8・T7×T9・T10×T15・T20×T25・T30×T40
・Ratchet Type Driver Handle …115mm
・Handle Hexagonal Dim. …6mm
・Feed Angle …8°
・Set Full length …215mm
・Right/Left Switch Type
・With Tool bagThe color and material of the tool bag are subject to change without prior notice.