[Replace]Hex Ratchet Driver Set EA564AR-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…Set of 6pcs
・Bit Size …2.5×2.5・3×3・4×4・5×5・6×6mm(With a ball point at One Side )
・Ratchet Type Driver Handle …115mm
・Handle Hexagonal Dim. …6mm
・Feed Angle …8°
・Set Full length …215mm
・Right/Left Switch Type
・With Tool bag
・The color and material of the tool bag are subject to change without prior notice.