[Hex ] Power Grip La Driver Set [ Ratchet ] EA564AL-7A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…9Set Of O Products
・Ratchet Handle …95mm
・Handle Hex agonal Dim. …1/4"
・Hex Bit …1.5・2・2.5・3・4・5・6mm
・Bit Length …125mm
・Resin With Case