[Hex Lobe]Power Grip Driver Set EA564AL-23

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…10Set Products
・Magnetic Driver …118mm
・Handle Hexagonal Dim. …1/4
・Hex Lobe Bit …T7・T8・T9・T10・T15・T22・T25・T27・T30
・Bit Length …125mm
・Resin With Case