Multibit Screwdriver Set (Torx ) EA564AL-22A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…9Set Of O Products
・Magnetic Driver …118mm
・Handle Hex agonal Dim. …1/4"
・Hex Bit …1.5・2・2.5・3・4・5・6mm
・Bit Length …125mm
・Resin With Case