Multibit Screwdriver EA564AE

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shank-1/4
・Overall length at setting-22mm
・Handle width-30mm
・Ideal for work in narrow places
・The magnet can be attached to a steel plate for loss prevention.
・Bit-(+) #1, #2 (2 pcs), #3, (-) 6mm
・Bit length-19mm
・Body color-Red, yellow, green (Color specification is not allowed.)