[Interchangeable] (+)(-) Screwdriver Set EA564AB-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shank-6mm
・(+) #1 x #2
・(-) 0.6 x 4, 1.0 x 6mm
・Bit length-175mm
・Handle length-105mm
・With Tool bag
・The color and material of the tool bag are subject to change without prior notice.