(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet Driver Set EA562WA

Ratchet Driver Set EA562WA

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA562WA

Part Number
EA562WA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,589.00

SOCKET WRENCH 1 Piece(s) 12 Day(s)

Product Description

【Product Specifications】
・Ratchet Handle-87mm(1/4Hex Female)
・Socket Adapter-25mm(1/4Hex x 1/4sq)
・Bit holder-50mm (Hex width across flats 1/4)
・(+) Bit-#1 (2 pcs), #2 (3 pcs), #3
・(-) Bit-1.0 x 5.5mm
・Hex bit-3, 4, 5, 6, 8mm
・Pozidriv drive bits-#1, #2 (3 pcs), #3
・Torx bit-T10, T15, T20, T25, T30, T40
・Bore Torx-T10, T15, T20, T25, T30
・A compact set containing bits for various applications

Specifications of EA562WA

Part Number
EA562WA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,589.00

SOCKET WRENCH 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1