[Offset Type] Ratchet Screwdriver Set EA562-9

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shank-1/4
・Length-110mm
・Ratchet switch type
・Bit-(+) #1, 2, 3, (-) 6mm
・Hex bit-2.5, 3, 4, 5, 6mm
・With magnet in the handle plug-in area