[6 Pcs] (+)(-) Screwdriver (With Case) EA560WA-600

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・… Set of 6 pcs
・(+)driver…Tip x shaft dia.・shaft length:#1x5mm・80mm#2x6mm・100mm#3x8mm・150mm
・(-)driver…blade width x thickness・shaft length:5.5x0.8mm・100mm6.5x1.0mm・125mm8.0x1.2mm・150mm
・Non-slip processing on the tip
・With tool bag
・The color and material of the tool bag are subject to change without prior notice.