(-) Screwdriver EA560PR-14

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Sorting of the size is easy by the identification of the color.
・With holder
・Blade width x Blade thickness (mm)-6.5 x 1.0
・Shaft length(mm)-140
・Color-Orange