(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA560PR-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 942.00 |
DRIVER WRENCH | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Sorting of the size is easy by the identification of the color.
・With holder
・Blade width x Blade thickness (mm)-5.5 x 0.8
・Shaft length(mm)-120
・Color-Yellow
Part Number |
---|
EA560PR-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 942.00 |
DRIVER WRENCH | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?