(-) Screwdriver EA560PR-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Sorting of the size is easy by the identification of the color.
・With holder
・Blade width x Blade thickness (mm)-4.0 x 0.6
・Shaft length(mm)-100
・Color-Yellowish green