[6 Pcs] (+)(-) Insulated Screwdriver EA560PL-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…Set of 6pcs
・(+)Screw driver…Tip size x shaft length#1 x 80mm#2 x 100mm#3×150mm
・(-)Screw driver…Tip x blade thickness x shaft length2.5×0.4×80mm4.0x0.8x100mm
・1000V Insulated.
・With tool bag
・The colorand material of the tool bag are subject to change without prior notice.