(+)(-) Screwdriver [With Handle-Side Hexagon Shaft] EA560PF-160

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Wrench can be applied.
・Non slip grip even if a hand is moistened.
・Blade W x T…(-)8 x 1.2mm
・Shaft D…7mm
・Shaft L…160mm