(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA557WC-400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,882.00 |
DRIVER WRENCH | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・
・Plus Driver …Tip ×Shaft Dia. ×Shaft Length :#1×5×75mm#2×6×100mm#3×7×150mm
・Minus Driver …Blade W X T ×Shaft Length :6.0×0.8×100mm
・Hammer The Washer To Cut The Blade Into The Screw, And Turn It While Pressing The Screwdriver Against The Screw.
・With Tool Bag
・The color and material of the tool bag are subject to change without prior notice.
Part Number |
---|
EA557WC-400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,882.00 |
DRIVER WRENCH | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?