[6 Pcs] (+)(-) Penetration Wood Handle Screwdriver Set EA557DR-600

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…6Pair
・Plus Driver …Tip ×Shaft Dia. ×Shaft Length#1×5.0×75mm#2×6.3×100mm#3×8.0×150mm
・Minus Driver …Blade W X T ×Shaft Length5.5×0.7×75mm6.0×0.8×100mm8.0×1.0×150mm
・Since The Handle Is Fully Lined With The Extended Driver Body, You Can Strike On It With A Hammer.
・With Tool bag
・The colorand material of the tool bag are subject to change without prior notice.