Penetrated Screwdriver Set (With Handle-Side Hexagonal Shaft) EA557DE-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft length-100mm
・Tip x Shaft dia.-(+) #2 x dia. 6.3mm
・Blade width x Blade thickness-(-) 6.0 x 1.0mm
・With hex shaft on handle side
・Hammerhead which can give impact
・Tip is of come-out prevention structure.
・With bag-EA925MC-11A