(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA557DD-600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,690.00 |
DRIVER WRENCH | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・
・(+)Driver…tip x shaft dia.・shaft length#1x5.5mm・75mm#2x6.3mm・100mm#3x8.0mm・150mm
・(-)Driver…blade width x thickness・ shaft length5.5x0.8mm・75mm6.0x0.9mm・100mm8.0x1.1mm・150mm
・Hexagonal dim.…12mm
・With handle-side hex shaft
・With tool bag
・The color and material of the tool bag are subject to change without prior notice.
Part Number |
---|
EA557DD-600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,690.00 |
DRIVER WRENCH | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?