[4 Pcs] Insulated Screwdriver With Ring EA557BL

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…Set of 4pcs
・(+)Screw driver…Tip size x shaft length#2 x 100mm#2×150mm
・(-)Screw driver…Tip size x shaft length6.0×100mm6.0x150mm
・1000V Insulated.
・With anti-drop ring
・With tool bag
・The color and material of the tool bag are subject to change without prior notice.