(-) Hammerhead Screwdriver EA557AW-100

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shaft-1/4"
・The handle has a slit shape which is hardly slipping and good for applying force.
・Hammerhead which can give impact
・Blade width x Blade thickness-6.0 x 0.9mm
・Shaft length (mm)-100