Interchangeable Precision Screwdriver EA552EN-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Tip shape-Y type
・Tip size-Y type:1.8mm, Y type large:2.6mm
・Overall length-Handle:110mm, Bit:110mm
・With rotary cap
・For turning Y-shaped screws for cellular phones, computers, etc.