[For Cell-Phone] Precision Screwdriver EA552EG-1B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall length-114mm
・Shaft length-20mm
・Quenching hardness-HRC58
・With rotary cap
・Precision screwdriver for special screws for cellular phones, communication equipment, personal computers, etc.
・Tip shape-Y type(large)
・Tip width(mm)-2.6