[Bit Storage Type] Precision Screwdriver EA552B-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Screwdriver holder
・Full length-125mm (with a bit installed)
・(+)Screwdriver bit-#0, #00
・(-)Screwdriver bit-1.6mm, 2.0mm, 2.4mm
・Bits can be stored in the holder.
・Holder dim.-Dia. 11 x 97mm
・Body color…Silver