Handle for Precision Screwdriver EA552A-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Full length-85mm
・Hexagonal shaft-3.5mm
・For EA552AB-1 to 5, AC-1, -2, AD-1, -2
・Handle material-CAB resin
・Screwdriver bit sold separately