[ESD]Interchangeable Precision Screwdriver Set EA552-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・ …6 Pcs Bit Set(+) #00×(-) 2mm、(+) #0×(-) 2.5mm、Hexagonal :1.5×2mm・2.5×3mm、Torques :T6×T7・T8×T9
・Hexagonal Shaft Across Flats …3.5mm
・Handle Length …85mm
・Bit Length …120mm
・Handle Material …Acetic AcidCellulose Butyrate
・Please Use To Have The Product Overall Length Between About 130 To 180 Mm.