(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA550XB-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,820.00 |
DRIVER WRENCH | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・(+) Bit-#2 x 36mm, #3 x 36mm, #4 x 36mm
・(-) Bit-1 x 8mm, 1.6 x 10mm
・Screwdriver overall length-145mm
・Bit holder overall length-38mm
・Body square drive-1/2 (12.7mm)
・Bit holder size-5/16 (8mm)
Part Number |
---|
EA550XB-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,820.00 |
DRIVER WRENCH | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?